DIN-Power shell housing D20 metall emv

Article No.: 09 06 848 0551


Shell housing

DIN-Power shell housing D20 metall emv

Article No.: 09 06 848 0551

to see prices and availability.

0

Properties Overview

Shell housing 20 mm Zinc alloy

Product Details


Category Accessories
Identification Type F
Type H
Type MH
Series of hoods/housings DIN 41612
Type of accessory Shell housing
Description of the accessory 20 mm
Version Top/side entry
Cable entry 4x
Strain relief With cable clamps
Locking type Locking screw
2 parts Yes
Separable Yes
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP20
Surface (hood/housing) Nickel plated
Colour (hood/housing) Metallic
Material (accessories) Zinc alloy
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 1
Net weight 210 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140014497
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next