DIN Power shell housing D20 metal

Article No.: 09 06 848 0556


Shell housing

DIN Power shell housing D20 metal

Article No.: 09 06 848 0556

to see prices and availability.

0

Properties Overview

Shell housing 20 mm Zinc alloy

Product Details


Category Accessories
Identification Type F
Type H
Type MH
Series of hoods/housings DIN 41612
Type of accessory Shell housing
Description of the accessory 20 mm
Version Top/side entry
Cable entry 4x
Strain relief With cable clamps
Locking type Locking screw
2 parts Yes
Separable Yes
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP20
Surface (hood/housing) Nickel plated
Material (accessories) Zinc alloy
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 1
Net weight 200 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140215450
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next