DIN-Power shell housing D20/4-m

Article No.: 09 06 948 0522


Shell housing

DIN-Power shell housing D20/4-m

Article No.: 09 06 948 0522

to see prices and availability.

0

Properties Overview

Shell housing 20 mm Plastic, metallised, Fibre-glass reinforced

Product Details


Category Accessories
Identification Type F
Type H
Type MH
Series of hoods/housings DIN 41612
Type of accessory Shell housing
Description of the accessory 20 mm
Version Side entry
Cable entry 4x
Strain relief With cable clamps or cable grommets
Locking type Locking screw
2 parts Yes
Separable Yes
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP20
Surface (hood/housing) Copper-plated
Nickel plated
Colour (hood/housing) Metallic
Material (accessories) Plastic, metallised
Fibre-glass reinforced
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 564b7d75-7bf6-4cfb-acb1-2168eb61b675
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 10
Net weight 58 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140014800
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next