DIN-Power shell housing D 20/4

Article No.: 09 06 048 0522


Shell housing

DIN-Power shell housing D 20/4

Article No.: 09 06 048 0522

to see prices and availability.

0

Properties Overview

Shell housing 20 mm Thermoplastic, Fibre-glass reinforced

Product Details


Category Accessories
Identification Type F
Type H
Type MH
Series of hoods/housings DIN 41612
Type of accessory Shell housing
Description of the accessory 20 mm
Version Side entry
Cable entry 4x
Strain relief With cable clamps
Locking type Locking screw
2 parts Yes
Separable Yes
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP20
Isolation group IIIa (175 ≤ CTI < 400)
Colour (hood/housing) RAL 7032 (pebble grey)
Material (accessories) Thermoplastic
Fibre-glass reinforced
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
California Proposition 65 substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 10
Net weight 20 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140011298
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next