Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Top/side entry
Top/side entry
Strain relief
With cable clamps
With cable clamps
Locking type
Locking levers or locking screws
Locking levers or locking screws
Cable entry
4x
4x
Separable
Yes
Yes
2 parts
Yes
Yes
Specifications and approvals
Railway classification
F1/I2 acc. to NFF 16-101/102
F1/I2 acc. to NFF 16-101/102
Technical characteristics
Limiting temperature
-40 ... +125 °C
-40 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Degree of protection acc. to IEC 60529
IP20
IP20
Identification
Identification
Type F|Type H|Type MH
Type F|Type H|Type MH
Type of accessory
Shell housing
Shell housing
Series of hoods/housings
DIN 41612
DIN 41612
Category
Accessories
Accessories
Description of the accessory
15 mm
20 mm
Material properties
Colour (hood/housing)
RAL 7032 (pebble grey)
RAL 7032 (pebble grey)
China RoHS
e
e
ELV status
compliant
compliant
Material (accessories)
Thermoplastic|Fibre-glass reinforced
Thermoplastic|Fibre-glass reinforced
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Commercial data
eCl@ss
27440292 Connector component (accessories)
27440292 Connector component (accessories)
Net weight
38.3 g
40 g
GTIN
5713140011090
5713140011113
ETIM
EC002943
EC002943
European customs tariff number
85389099
85389099
Country of origin
Germany
Germany
Packaging size
10
10