DIN-Power open hood G

Article No.: 09 06 001 9939


Open hood

DIN-Power open hood G

Article No.: 09 06 001 9939

to see prices and availability.

0

Properties Overview

Open hood Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Identification Type E
Type F
Type H
Type MH
Type of accessory Open hood
Version Top/side entry
Degree of protection acc. to IEC 60529 IP20
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 10
Net weight 22.1 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140010550
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next