DIN-Power insert for LED

Article No.: 09 06 000 9986


Insert for shell housing

DIN-Power insert for LED

Article No.: 09 06 000 9986

to see prices and availability.

Properties Overview

Insert for shell housing for 55 mm height, Suitable for shell housing D 20/2 Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Type of accessory Insert for shell housing
Description of the accessory for 55 mm height
Suitable for shell housing D 20/2
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 50
Net weight 3.37 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140010277
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next