Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Details
Attention: Single contacts are only recommended for repair and maintenance. For series production we recommend the identical contacts on reel.
Pack contents
2500 bandoliered contacts
Single contact
Manufacturing process
Stamped contacts
Stamped contacts
Gender
Female contact
Female contact
Specifications and approvals
Specifications
IEC 60603-2 (complementary)
IEC 60603-2 (complementary)
Technical characteristics
Performance level
1
2|acc. to IEC 60603-2
Mating cycles
≥ 500
≥ 400
Tensile strength
15 ... ‌60 N
15 ... ‌60 N
Wire outer diameter
0.8 ... ‌2 mm
0.8 ... ‌2 mm
Contact resistance
≤ 20 mΩ
≤ 20 mΩ
Stripping length
3.5 ... 4 mm
3.5 ... 4 mm
Conductor cross-section [AWG]
AWG 26 ... AWG 20
AWG 26 ... AWG 20
Conductor cross-section
0.14 ... 0.56 mm²
0.14 ... 0.56 mm²
Identification
Type of contact
Crimp contact
Crimp contact
Category
Contacts
Contacts
Contacts for
DIN 41612 Type D|DIN 41612 Type E|DIN 41612 Type F|DIN 41612 Type 2F|DIN 41612 Type F9|DIN 41612 Type MH 24+7|DIN 41612 Type FM
DIN 41612 Type D|DIN 41612 Type E|DIN 41612 Type F|DIN 41612 Type 2F|DIN 41612 Type F9|DIN 41612 Type MH 24+7|DIN 41612 Type FM|har-motion
Series
DIN 41612
DIN 41612
Material properties
China RoHS
e
e
ELV status
compliant
compliant
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant
compliant
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Not contained
Not contained
Surface (contacts)
Noble metal over Ni Mating side|Ni Termination side
Noble metal over Ni Mating side|Ni Termination side
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440204 Contact for industrial connectors
27440204 Contact for industrial connectors
Net weight
1,776 g
0.13 g
GTIN
5713140009479
5713140009684
ETIM
EC000796
EC000796
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
1
1,000