DIN-Power crimp 2 S,F, Au2, single

Article No.: 09 06 000 6420


Solder contact

DIN-Power crimp 2 S,F, Au2, single

Article No.: 09 06 000 6420

to see prices and availability.

0

Properties Overview

Solder contact Female contact Copper alloy Au over Ni Mating side, Ni Termination side

Product Details


Category Contacts
Series DIN 41612
Type of contact Solder contact
Contacts for DIN 41612 Type D
DIN 41612 Type E
DIN 41612 Type F
DIN 41612 Type 2F
DIN 41612 Type F9
DIN 41612 Type MH 24+7
Gender Female contact
Manufacturing process Stamped contacts
Pack contents Single contact
Performance level 1
acc. to IEC 60603-2
Mating cycles ≥ 500
Material (contacts) Copper alloy
Surface (contacts) Au over Ni Mating side
Ni Termination side
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Specifications IEC 60603-2 (complementary)
Packaging size 1,250
Net weight 0.439 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140009332
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next