DIN-Power cable clamp D20

Article No.: 09 06 000 9992


Cable clamp

DIN-Power cable clamp D20

Article No.: 09 06 000 9992

to see prices and availability.

0

Properties Overview

Cable clamp Suitable for shell housing D 20/2 Thermoplastic RAL 7032 (pebble grey)

Product Details


Category Accessories
Series DIN 41612
Type of accessory Cable clamp
Description of the accessory Suitable for shell housing D 20/2
Isolation group IIIa (175 ≤ CTI < 400)
Material (accessories) Thermoplastic
Colour (accessories) RAL 7032 (pebble grey)
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
Railway classification F1/I2 acc. to NFF 16-101/102
Packaging size 200
Net weight 0.25 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140010314
ETIM EC002943
eCl@ss 27440292 Connector component (accessories)
Previous
Next