DIN-Power Flow048FP-4,5C1-1
Article No.: 09 06 248 2832
![DIN-Power Flow048FP-4,5C1-1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0906248X832_20220819_160746109/0906248X832_20220819_160746109_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![DIN-Power Flow048FP-4,5C1-1](/assets/images/3d-gallery-thumbnail.png)
![DIN-Power Flow048FP-4,5C1-1](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/0906248X832_20220819_160746109/0906248X832_20220819_160746109_S.jpg)
DIN-Power Flow048FP-4,5C1-1
Article No.: 09 06 248 2832
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Female connector |
---|---|
Description of the contact | Straight |
Series | DIN 41612 |
Category | Connectors |
Identification | Type F |
Features | lead-free |
Contact configuration | Rows z, d and b, positions 2, 4, ... , 30, 32 |
---|---|
Termination method | Press-in termination |
Number of contacts | 48 |
Connection type | Motherboard to daughtercard |
Mezzanine | |
Termination length | 4.5 mm |
Coding | Hole coding |
Coding with loss of contacts | |
Shroud coding | |
PCB fixing | With fixing flange |
PCB thickness | ≥1.6 mm |
---|---|
Limiting temperature | -40 ... +105 °C upper limiting temperature limited by the pcb |
Contact resistance | ≤ 15 mΩ |
Rated current | 6 A |
Mating cycles | ≥ 500 |
Contact spacing (termination side) | 3.81 mm |
5.08 mm | |
Contact spacing (mating side) | 3.81 mm |
5.08 mm | |
Contact rows | 3 |
Insulation resistance | >1012 Ω |
Hot plugging | No |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 1.6 mm |
Creepage distance | ≥ 3 mm |
Test voltage U<sub>r.m.s.</sub> | 1.55 kV (contact-contact) |
Isolation group | IIIa (175 ≤ CTI < 400) |
Performance level | 1 |
acc. to IEC 60603-2 | |
Insertion force | ≤ 75 N |
Withdrawal force | ≤ 75 N |
Specifications | IEC 60603-2 |
---|---|
UL / CSA | |
Railway classification | F4/I3 acc. to NFF 16-101/102 |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Noble metal over Ni Mating side |
Ni Termination side | |
Material flammability class acc. to UL 94 | V-0 |
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Thermoplastic resin, glass-fibre filled |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Antimony trioxide |
Nickel | |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 13.88 g |
Packaging size | 20 |
Country of origin | Romania |
European customs tariff number | 85366990 |
GTIN | 5713140013568 |
ETIM | EC002637 |
Previous
Next