DIN-Power E048-FC-B
Article No.: 09 05 048 3202
![DIN-Power E048-FC-B](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09050483202_20220819_163402619/09050483202_20220819_163402619_L.jpg)
Image is for illustration purposes only. Please refer to product description.
DIN-Power E048-FC-B
Article No.: 09 05 048 3202
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Element | Female connector |
---|---|
Series | DIN 41612 |
Category | Connectors |
Identification | Type E |
Features | lead-free |
Termination method | Crimp termination |
---|---|
Number of contacts | 48 |
Details | Please order crimp contacts separately. |
Connection type | PCB to cable |
Coding | Hole coding |
Coding with loss of contacts | |
PCB fixing | With fixing flange |
Limiting temperature | -55 ... +125 °C |
---|---|
Contact resistance | ≤ 15 mΩ |
Contact spacing (termination side) | 5.08 mm |
Contact spacing (mating side) | 5.08 mm |
Contact rows | 3 |
Insulation resistance | >1012 Ω |
Hot plugging | No |
Rated current | Rated current measured at 20 °C, see derating curve for details |
Clearance distance | ≥ 3 mm |
Creepage distance | ≥ 3 mm |
Test voltage U<sub>r.m.s.</sub> | 1.55 kV (contact-contact) |
1.55 kV (contact-ground) | |
Isolation group | IIIa (175 ≤ CTI < 400) |
Insertion force | ≤ 75 N |
Withdrawal force | ≤ 75 N |
Specifications | IEC 60603-2 |
---|---|
UL / CSA | |
Railway classification | F1/I2 acc. to NFF 16-101/102 |
Material flammability class acc. to UL 94 | V-0 |
---|---|
Colour (insert) | RAL 7032 (pebble grey) |
Material (insert) | Thermoplastic resin, glass-fibre filled |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27460201 PCB connector (board connector) |
---|---|
Net weight | 25.75 g |
Packaging size | 80 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140008809 |
ETIM | EC002637 |
Previous
Next