DB RJ45 - preLink 4x2xAWG26/7 Cat6A 2.0m
Article No.: 20 82 601 1020
Image is for illustration purposes only. Please refer to product description.
DB RJ45 - preLink 4x2xAWG26/7 Cat6A 2.0m
Article No.: 20 82 601 1020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of cable | Copper cable (round) |
---|---|
Connector 1 | RJ45 |
Connector 2 | preLink® |
Specification | Pre-assembled on both sides |
Element | Cable assemblies |
Series | RJ45 |
preLink® | |
Category | System cabling |
Cable length | 2 m |
---|---|
Core structure | 4x 2x AWG 26/7 |
Number of cores | 8 |
Data rate | 10 Mbit/s |
---|---|
100 Mbit/s | |
1 Gbit/s | |
2.5 Gbit/s | |
5 Gbit/s | |
Limiting temperature | -35 ... +70 °C unmoved |
-5 ... +50 °C moved | |
Transmission characteristics | Cat. 6 Class E up to 250 MHz |
Colour (cable) | Yellow |
---|---|
Material (cable) | PUR (polyurethane) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
---|---|
Net weight | 95 g |
Packaging size | 1 |
Country of origin | Latvia |
European customs tariff number | 85444290 |
GTIN | 5713140268852 |
ETIM | EC002599 |
Previous
Next