D Sub top entry metal hood 37 pole with
Article No.: 09 67 037 0349
Image is for illustration purposes only. Please refer to product description.
D Sub top entry metal hood 37 pole with
Article No.: 09 67 037 0349
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 4 |
---|---|
Version | Top entry |
Cable entry | 1x |
Cable fixing | Cable clamp |
Tension relief ≤ 9 mm | |
Locking type | With short locking screws Thread M3 |
2 parts | Yes |
Separable | Yes |
Tightening torque | ‌0.4 Nm Locking screw |
---|---|
‌0.4 Nm cover screw | |
‌0.4 Nm Cable clamp screw | |
Ambient temperature | -35 ... +100 °C |
Cable diameter | 3 ... 15 mm |
Material (hood/housing) | Metal |
---|---|
Length | 48 mm |
Width | 70.2 mm |
Height | 18.5 mm |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R26 |
UL / CSA |
---|
Packaging size | 10 |
---|---|
Net weight | 120.6 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140092426 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next