D Sub top entry metal hood 25 poles with

Article No.: 09 67 025 0322


Shell housing

D Sub top entry metal hood 25 poles with

Article No.: 09 67 025 0322

to see prices and availability.

0

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 3 With premounted threaded inserts Thread 4-40 UNC Top entry 1x Material (hood/housing): Metal

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 3
Version Top entry
Cable entry 1x
Cable fixing Cable clamp
Tension relief ≤ 8 mm
Locking type With premounted threaded inserts Thread 4-40 UNC
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm cover screw
‌0.4 Nm Cable clamp screw
Ambient temperature -35 ... +100 °C
Cable diameter 3 ... 12.5 mm
Material (hood/housing) Metal
Length 45 mm
Width 54 mm
Height 15.4 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 10
Net weight 73.85 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140091207
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next