D Sub side entry plastic metallized 09 p

Article No.: 09 67 009 0448


Shell housing

D Sub side entry plastic metallized 09 p

Article No.: 09 67 009 0448

to see prices and availability.

0

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 1 With short locking screws Thread 4-40 UNC Side entry 1x Material (hood/housing): Thermoplastic Metallised

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 1
Shielding Shielded
Version Side entry
Cable entry 1x
Cable fixing Cable clamp
Locking type With short locking screws Thread 4-40 UNC
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm cover screw
‌0.4 Nm Cable clamp screw
Ambient temperature -35 ... +95 °C
Cable diameter 3.5 ... 8.6 mm
Material (hood/housing) Thermoplastic
Surface (hood/housing) Metallised
Length 41.6 mm
Width 31.8 mm
Height 15.8 mm
RoHS compliant with exemption
RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 1
Net weight 12.388 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140089204
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next