D Sub side entry met.hood 25pole with M3

Article No.: 09 67 025 0335


Shell housing

D Sub side entry met.hood 25pole with M3

Article No.: 09 67 025 0335

to see prices and availability.

0

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 3 With short locking screws Thread M3 Side entry 1x Material (hood/housing): Metal Degree of protection: IP30

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 3
Version Side entry
Cable entry 1x
Cable fixing Cable clamp
Tension relief ≤ 8 mm
Locking type With short locking screws Thread M3
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm cover screw
‌0.4 Nm Cable clamp screw
Ambient temperature -35 ... +100 °C
Degree of protection acc. to IEC 60529 IP30
Cable diameter 3 ... 12.5 mm
Material (hood/housing) Metal
Length 45 mm
Width 54 mm
Height 15.4 mm
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 10
Net weight 67.82 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140091269
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next