Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Versatile cable entries
Top/side entry
Shielding
Shielded
Locking type
Knurled screw Thread 4-40 UNC
Knurled screw Thread 4-40 UNC
Size
D-Sub 2
D-Sub 2
Cable entry
1x
1x
Pack contents
incl. grommet set halves
incl. grommet set halves
Cable fixing
Cable clamp|Cable grommet
Cable clamp|Cable grommet
Separable
Yes
Yes
2 parts
Yes
Yes
Technical characteristics
Cable diameter
11.5 mm
11.5 mm
Tightening torque
‌0.4 Nm Locking screw|‌0.4 Nm Cable clamp screw
‌0.4 Nm Locking screw|‌0.4 Nm Cable clamp screw
Ambient temperature
-55 ... +110 °C
-55 ... +110 °C
Identification
Description of hood/housing
Cover lockable
Cover lockable
Type of hood/housing
Shell housing
Shell housing
Series of hoods/housings
D-Sub
D-Sub
Category
Hoods/Housings
Hoods/Housings
Material properties
Width
40 mm
40 mm
Length
40 mm
40 mm
ECHA SCIP number
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
Surface (hood/housing)
Metallised
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material (hood/housing)
Thermoplastic
Thermoplastic
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Height
15 mm
15 mm
Commercial data
eCl@ss
27440213 D-Sub hood
27440213 D-Sub hood
Net weight
15.12 g
18.84 g
GTIN
5713140090422
5713140090439
ETIM
EC001133
EC001133
European customs tariff number
85389099
85389099
Country of origin
Sweden
Sweden
Packaging size
10
10