D-Sub M AWG 22-26 HMC contact Cat.7 mod.

Article No.: 09 93 200 5576


Crimp contact

D-Sub M AWG 22-26 HMC contact Cat.7 mod.

Article No.: 09 93 200 5576

to see prices and availability.

0

Properties Overview

Crimp contact Male HMC gold plated Conductor cross-section: 0.13 ... 0.33 mm² AWG 26 ... AWG 22

Product Details


Category Contacts
Series D-Sub
Type of contact Crimp contact
Gender Male
Conductor cross-section 0.13 ... 0.33 mm²
Conductor cross-section [AWG] AWG 26 ... AWG 22
Transmission characteristics Cat. 7A
Contact resistance ≤ 10 mΩ
Mating cycles ≥ 10,000
Surface (contacts) HMC gold plated
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number b51e5b97-eeb5-438b-8538-f1771d43c17d
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Packaging size 100
Net weight 0.22 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140229211
ETIM EC000796
eCl@ss 27440204 Contact for industrial connectors
Previous
Next