D-Sub F AWG 22-26 HMC contact Cat. 7 mod
Article No.: 09 93 200 5476
![D-Sub F AWG 22-26 HMC contact Cat. 7 mod](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_93_200_5476_20220819_215933326/09_93_200_5476_20220819_215933326_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![D-Sub F AWG 22-26 HMC contact Cat. 7 mod](/assets/images/3d-gallery-thumbnail.png)
![D-Sub F AWG 22-26 HMC contact Cat. 7 mod](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09_93_200_5476_20220819_215933326/09_93_200_5476_20220819_215933326_S.jpg)
D-Sub F AWG 22-26 HMC contact Cat. 7 mod
Article No.: 09 93 200 5476
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of contact | Crimp contact |
---|---|
Series | D-Sub |
Category | Contacts |
Gender | Female |
---|
Contact resistance | ≤ 10 mΩ |
---|---|
Conductor cross-section | 0.13 ... 0.33 mm² |
Conductor cross-section [AWG] | AWG 26 ... AWG 22 |
Mating cycles | ≥ 10,000 |
Transmission characteristics | Cat. 7A |
Surface (contacts) | HMC gold plated |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | b51e5b97-eeb5-438b-8538-f1771d43c17d |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27440204 Contact for industrial connectors |
---|---|
Net weight | 0.31 g |
Packaging size | 100 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140229235 |
ETIM | EC000796 |
Previous
Next