D-Sub 9-poles metal hood top entry
Article No.: 09 67 009 0321
Image is for illustration purposes only. Please refer to product description.
D-Sub 9-poles metal hood top entry
Article No.: 09 67 009 0321
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | Hoods/Housings |
---|---|
Series of hoods/housings | D-Sub |
Type of hood/housing | Shell housing |
Description of hood/housing | Cover can be screwed on |
Size | D-Sub 1 |
---|---|
Version | Top entry |
Cable entry | 1x |
Cable fixing | Cable clamp |
Tension relief ≤ 6.5 mm | |
Locking type | Hexagonal screw Thread M3 |
2 parts | Yes |
Separable | Yes |
Tightening torque | ‌0.4 Nm Locking screw |
---|---|
‌0.4 Nm cover screw | |
‌0.4 Nm Cable clamp screw | |
Ambient temperature | -35 ... +100 °C |
Cable diameter | 3 ... 9.5 mm |
Material (hood/housing) | Metal |
---|---|
Length | 39.5 mm |
Width | 31.8 mm |
Height | 15.4 mm |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | ecef7555-f643-4ceb-a337-fc54762297f1 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
UL / CSA |
---|
Packaging size | 10 |
---|---|
Net weight | 1 g |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140088818 |
ETIM | EC001133 |
eCl@ss | 27440213 D-Sub hood |
Previous
Next