Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Version
Top entry
Top entry
Shielding
Shielded
Locking type
With short locking screws Thread 4-40 UNC
With short locking screws Thread 4-40 UNC
Size
D-Sub 3
D-Sub 3
Cable entry
1x
1x
Cable fixing
Cable clamp
Cable clamp
Separable
Yes
Yes
2 parts
Yes
Yes
Technical characteristics
Cable diameter
3.5 ... 11 mm
3.5 ... 11 mm
Degree of protection acc. to IEC 60529
IP30
IP30
Tightening torque
‌0.25 Nm Cable clamp screw|‌0.25 Nm cover screw|‌0.4 Nm Locking screw
‌0.25 Nm Cable clamp screw|‌0.25 Nm cover screw|‌0.4 Nm Locking screw
Ambient temperature
-20 ... +90 °C
-20 ... +90 °C
Identification
Description of hood/housing
Cover can be screwed on
Cover can be screwed on
Type of hood/housing
Shell housing
Shell housing
Series of hoods/housings
D-Sub
D-Sub
Category
Hoods/Housings
Hoods/Housings
Material properties
Width
53.2 mm
53.2 mm
Length
35.9 mm
35.9 mm
ECHA SCIP number
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
c3c36a64-4181-41a7-bdc6-2bc2fd6fd011
Surface (hood/housing)
Metallised
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material (hood/housing)
Thermoplastic
Thermoplastic
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight
6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight|6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Height
15.2 mm
15.2 mm
Commercial data
eCl@ss
27440213 D-Sub hood
27440213 D-Sub hood
Net weight
17 g
0.01 g
GTIN
5713140091566
5713140091573
ETIM
EC001133
EC001133
European customs tariff number
85389099
85389099
Country of origin
China
China
Packaging size
1
1