D-Sub 25-poles metal hood side entry

Article No.: 09 67 025 0339


Shell housing

D-Sub 25-poles metal hood side entry

Article No.: 09 67 025 0339

to see prices and availability.

0

Properties Overview

Shell housing Cover can be screwed on Size: D-Sub 3 Hexagonal screw Thread M3 Side entry 1x Material (hood/housing): Metal

Product Details


Category Hoods/Housings
Series of hoods/housings D-Sub
Type of hood/housing Shell housing
Description of hood/housing Cover can be screwed on
Size D-Sub 3
Version Side entry
Cable entry 1x
Cable fixing Cable clamp
Tension relief ≤ 9.7 mm
Locking type Hexagonal screw Thread M3
2 parts Yes
Separable Yes
Tightening torque ‌0.4 Nm Locking screw
‌0.4 Nm cover screw
‌0.4 Nm Cable clamp screw
Ambient temperature -55 ... +125 °C
Cable diameter 3 ... 15 mm
Material (hood/housing) Metal
Length 47.5 mm
Width 53.7 mm
Height 15.2 mm
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Packaging size 50
Net weight 75.7 g
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140091290
ETIM EC001133
eCl@ss 27440213 D-Sub hood
Previous
Next