D SUB MIXED die for short male power cri
Article No.: 09 99 000 0522
Image is for illustration purposes only. Please refer to product description.
D SUB MIXED die for short male power cri
Article No.: 09 99 000 0522
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Locator |
---|---|
Description of the tool | for male contacts |
for part number 09 99 000 0509 | |
Series | D-Sub |
Category | Tools |
eCl@ss | 21043852 Insert for crimp tool |
---|---|
Net weight | 84 g |
Packaging size | 1 |
Country of origin | USA |
European customs tariff number | 82055980 |
GTIN | 5713140107168 |
ETIM | EC001282 |
Previous
Next