D-SUB M 9W4 STR FE SCUP TH NM30

Article No.: 09 69 301 5094


Connector

D-SUB M 9W4 STR FE SCUP TH NM30

Article No.: 09 69 301 5094

to see prices and availability.

0

Properties Overview

Connector Solder cup termination Rated current: ‌5 A Female Size: D-Sub 3 Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated Green Contacts: 9 Conductor cross-section: 0.5 mm² Copper alloy Noble metal over Ni

Product Details


Category Connectors
Series D-Sub
Identification Mixed
Element Connector
Description of the contact Turned
Straight
Termination method Solder cup termination
Gender Female
Size D-Sub 3
Number of contacts 9
Number of signal contacts 5
Number of special contacts 4
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order special contacts separately.
Conductor cross-section 0.5 mm²
Conductor cross-section [AWG] AWG 20
Rated current ‌ 5 A
Insulation resistance > 5 x 109 Ω
Contact resistance, signal area < 10 mΩ
Limiting temperature -55 ... +125 °C
Performance level NM 30 (S4)
1
Mating cycles ≥ 500
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (Polyester)
Shell: steel, tin plated
Colour (insert) Green
Material (contacts) Copper alloy
Surface (contacts) Noble metal over Ni
Layer thickness ≥ 0.76 µm
Layer thickness ≥ 30 µinch
Material flammability class acc. to UL 94 V-0
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number ecef7555-f643-4ceb-a337-fc54762297f1
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 50
Net weight 11.46 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140100626
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next