D-SUB M 7W2 FE CRIMP TH

Article No.: 09 69 202 0072


Connector

D-SUB M 7W2 FE CRIMP TH

Article No.: 09 69 202 0072

to see prices and availability.

Properties Overview

Connector Crimp termination Rated current: ‌5 A Female Size: D-Sub 2 Thermoplastic resin, glass-fibre filled (Polyester), Shell: steel, tin plated Black Contacts: 7

Product Details


Category Connectors
Series D-Sub
Identification Mixed
Element Connector
Termination method Crimp termination
Gender Female
Size D-Sub 2
Number of contacts 7
Number of signal contacts 5
Number of special contacts 2
Locking type Fixing flange with feed through hole Ø 3.1 mm
Details Please order contacts separately.
Rated current ‌ 5 A
Insulation resistance > 5 x 109 Ω
Limiting temperature -55 ... +125 Â°C
Test voltage U<sub>r.m.s.</sub> 1 kV
Isolation group IIIa (175 ≤ CTI < 400)
Hot plugging No
Material (insert) Thermoplastic resin, glass-fibre filled (Polyester)
Shell: steel, tin plated
Colour (insert) Black
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R26
Packaging size 50
Net weight 6 g
Country of origin Germany
European customs tariff number 85366990
GTIN 5713140098633
ETIM EC001136
eCl@ss 27440214 D-Sub coupler
Previous
Next