Request free express sample


Product currently unavailable

Please choose an alternative sample that is very similar.
Version
Details
Please order special contacts separately.
Please order special contacts separately.
Locking type
Fixing flange with feed through hole Ø 3.1 mm
Fixing flange with feed through hole Ø 3.1 mm
Number of special contacts
7
7
Number of contacts
24
24
Size
D-Sub 5
D-Sub 5
Termination method
Solder cup termination
Solder cup termination
Number of signal contacts
17
17
Gender
Female
Female
Specifications and approvals
UL / CSA
UL 1977 ECBT2.E102079
UL 1977 ECBT2.E102079
Technical characteristics
Performance level
3
NM 30 (S4)|1
Mating cycles
≥ 50
≥ 500
Test voltage Ur.m.s.
1 kV
1 kV
Rated current
‌ 5 A
‌ 5 A
Limiting temperature
-55 ... +125 °C
-55 ... +125 °C
Isolation group
IIIa (175 ≤ CTI 400)
IIIa (175 ≤ CTI 400)
Insulation resistance
5 x 109 Ω
5 x 109 Ω
Conductor cross-section [AWG]
AWG 20
AWG 20
Conductor cross-section
0.5 mm²
0.5 mm²
Hot plugging
No
No
Contact resistance, signal area
10 mΩ
10 mΩ
Identification
Identification
Mixed
Mixed
Category
Connectors
Connectors
Element
Connector
Connector
Description of the contact
Turned|Straight
Turned|Straight
Series
D-Sub
D-Sub
Material properties
Material (insert)
Thermoplastic resin, glass-fibre filled (Polyester)|Shell: steel, tin plated
Thermoplastic resin, glass-fibre filled (Polyester)|Shell: steel, tin plated
Colour (insert)
Green
Green
ECHA SCIP number
ecef7555-f643-4ceb-a337-fc54762297f1
ecef7555-f643-4ceb-a337-fc54762297f1
Fire protection on railway vehicles
EN 45545-2 (2020-08)
EN 45545-2 (2020-08)
Requirement set with Hazard Levels
R26
R26
China RoHS
50
50
ELV status
compliant with exemption
compliant with exemption
Material flammability class acc. to UL 94
V-0
V-0
REACH ANNEX XIV substances
Not contained
Not contained
California Proposition 65 substances
Yes
Yes
RoHS
compliant with exemption
compliant with exemption
RoHS exemptions
6(c): Copper alloy containing up to 4 % lead by weight
6(c): Copper alloy containing up to 4 % lead by weight
REACH Annex XVII substances
Not contained
Not contained
REACH SVHC substances
Yes
Yes
Layer thickness
≥ 0.76 µm
Surface (contacts)
Noble metal over Ni
Noble metal over Ni
Material (contacts)
Copper alloy
Copper alloy
Commercial data
eCl@ss
27440214 D-Sub coupler
27440214 D-Sub coupler
Net weight
17.76 g
15.3 g
GTIN
5713140102545
5713140102514
ETIM
EC001136
EC001136
European customs tariff number
85366990
85366990
Country of origin
Germany
Germany
Packaging size
50
50