D SUB FE 15 pole antist. pla. dust cap

Article No.: 09 67 015 0712


Protection cover

D SUB FE 15 pole antist. pla. dust cap

Article No.: 09 67 015 0712

to see prices and availability.

0

Properties Overview

Protection cover for female connectors, Antistatic Size: D-Sub 2 Thermoplastic

Product Details


Category Accessories
Series D-Sub
Type of accessory Protection cover
Description of the accessory for female connectors
Antistatic
Size D-Sub 2
Limiting temperature -5 ... +40 °C
Material (accessories) Thermoplastic
Colour (accessories) Black
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Packaging size 100
Net weight 1 g
Country of origin Germany
European customs tariff number 39235090
GTIN 5713140090705
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next