Crimping tool Han-Fast Lock 4-10mm²
Article No.: 09 99 000 0831
Image is for illustration purposes only. Please refer to product description.
Crimping tool Han-Fast Lock 4-10mm²
Article No.: 09 99 000 0831
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for Han-Fast® Lock single contact |
incl. locator | |
Category | Tools |
Conductor cross-section | 4 ... 10 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 756 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140107793 |
ETIM | EC000168 |
Previous
Next