Crimping Tool Han-Fast Lock 1.5/2.5mm²
Article No.: 09 99 000 0881
Image is for illustration purposes only. Please refer to product description.
Crimping Tool Han-Fast Lock 1.5/2.5mm²
Article No.: 09 99 000 0881
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for Han-Fast® Lock single contact |
incl. locator | |
Category | Tools |
Conductor cross-section | 1.5 ... 2.5 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 683.94 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 84672920 |
GTIN | 5713140108165 |
ETIM | EC000168 |
Previous
Next