Crimping Set FC3
Article No.: 09 99 000 0773
Image is for illustration purposes only. Please refer to product description.
Crimping Set FC3
Article No.: 09 99 000 0773
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for individual DIN 41612 contacts |
FC 3 | |
Category | Tools |
Pack contents | Crimping tool, crimping insert and certificate |
---|
Conductor cross-section | 0.5 ... 1.5 mm² |
---|
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 634.2 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140278011 |
ETIM | EC000168 |
Previous
Next