Crimp die 10mm² for 120 kN tool
Article No.: 09 99 000 0862
Image is for illustration purposes only. Please refer to product description.
Crimp die 10mm² for 120 kN tool
Article No.: 09 99 000 0862
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Crimp die |
---|---|
Description of the tool | for 120 kN tool |
Category | Tools |
Details | Identification 6 |
---|---|
TC 70, TC 100 | |
Pressing width 10 mm | |
Pack contents | Supplied as a pair |
Conductor cross-section | 10 mm² |
---|
Specifications | DIN 46235 |
---|
eCl@ss | 21043852 Insert for crimp tool |
---|---|
Net weight | 222 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82073090 |
GTIN | 5713140108059 |
ETIM | EC001282 |
Previous
Next