Cover for Han 24B docking frame

Article No.: 09 30 024 5418


New
NewProtection cover

Cover for Han 24B docking frame

Article No.: 09 30 024 5418

to see prices and availability.

0

Properties Overview

Protection cover for Han® docking frame 24 B Thermoplastic Degree of protection: IP20

Product Details


Category Accessories
Type of accessory Protection cover
Description of the accessory for Han® docking frame
Size 24 B
Limiting temperature -40 ... +125 °C
Degree of protection acc. to IEC 60529 IP20
Material (accessories) Thermoplastic
Material flammability class acc. to UL 94 V-0
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Antimony trioxide
Specifications EN 45545-2 Fire protection on railway vehicles
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140192461
ETIM EC002314
eCl@ss 27440208 Cap for industrial connectors
Previous
Next