Cover for Han 10B docking frame
Article No.: 09 30 010 5418
![Cover for Han 10B docking frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09300105418/09300105418_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Cover for Han 10B docking frame](/assets/images/3d-gallery-thumbnail.png)
![Cover for Han 10B docking frame](https://b2b.harting.com/files/epim/daten/Archiv/Image/2022/8/19/09300105418/09300105418_S.jpg)
Cover for Han 10B docking frame
Article No.: 09 30 010 5418
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Protection cover |
---|---|
Description of the accessory | for Han® docking frame |
Category | Accessories |
Size | 10 B |
---|
Limiting temperature | -40 ... +125 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Specifications | EN 45545-2 Fire protection on railway vehicles |
---|
Material flammability class acc. to UL 94 | V-0 |
---|---|
Material (accessories) | Thermoplastic |
eCl@ss | 27440208 Cap for industrial connectors |
---|---|
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 85389099 |
GTIN | 5713140192447 |
ETIM | EC002314 |
Previous
Next