Cord 2xD-Sub male HD 44 pole overm. 1m
Article No.: 33 56 221 0010 001
Image is for illustration purposes only. Please refer to product description.
Cord 2xD-Sub male HD 44 pole overm. 1m
Article No.: 33 56 221 0010 001
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Category | System cabling |
---|---|
Series | D-Sub |
Identification | High Density |
Element | Cable assemblies |
Specification | Pre-assembled on both sides |
Connector 1 | D-Sub High Density |
With shielded plastic hood and side entry | |
Connector 2 | D-Sub High Density |
With shielded plastic hood and side entry | |
Type of cable | Copper cable (round) |
Cable length | 1 m |
---|---|
Number of cores | 44 |
Core structure | 44x AWG 26 |
Material (cable) | Non-halogenated |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel |
Packaging size | 1 |
---|---|
Net weight | 243 g |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140151246 |
ETIM | EC002599 |
eCl@ss | 27060390 Ready-made data cable (unspecified) |
Previous
Next