Contact Block SM 1NC (+1NO)
Article No.: 09 45 453 0300
Image is for illustration purposes only. Please refer to product description.
Contact Block SM 1NC (+1NO)
Article No.: 09 45 453 0300
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Self-monitoring emergency stop |
---|---|
Element | Contact block |
Category | Operator interfaces |
Features | 100,000 switching cycles at nominal load |
Positive opening according to EN 60947-5-1 |
Termination method | Screw termination |
---|---|
Number of contacts | 2 |
Storage temperature | -50 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Operating temperature | -30 ... +85 °C Without light |
-30 ... +65 °C with LED lighting | |
Contact resistance | < 100 mΩ |
Conductor cross-section | 0.5 ... 2.5 mm² |
Stripping length | 9 mm |
Rated current | ≥ 0.001 A |
Rated voltage | ≥ 5 V |
Rated impulse voltage | 2.5 kV |
Tightening torque | 0.8 ... ‌1 Nm Screw terminal |
Rated current | under laboratory conditions |
Overvoltage category | III (protection by low voltage) |
Actuation path | 6 mm |
Bounce time | < 10 ms |
Conditional short-circuit current | ‌ 1,000 A |
Short-circuit device (recommendation) | SCPD 16 A, Char. C |
Specifications | EN 60947-5-1 |
---|---|
UL / CSA | |
Material (contacts) | Copper alloy |
---|---|
Surface (contacts) | Ag over Ni |
Colour (insert) | Red |
Brown | |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Net weight | 13.75 g |
---|---|
Packaging size | 20 |
Country of origin | Germany |
European customs tariff number | 85365080 |
GTIN | 5713140450257 |
ETIM | EC000041 |
Previous
Next