Contact Block LED 230V Module
Article No.: 09 45 453 0401
Image is for illustration purposes only. Please refer to product description.
Contact Block LED 230V Module
Article No.: 09 45 453 0401
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | LED (230 V) |
---|---|
Element | Contact block |
Category | Operator interfaces |
Termination method | Screw termination |
---|---|
Number of contacts | 2 |
Storage temperature | -50 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP20 |
Operating temperature | -25 ... +70 °C |
Conductor cross-section | 0.5 ... 2.5 mm² |
Stripping length | 9 mm |
Rated current | ≥ 0.001 A |
Tightening torque | 0.8 ... ‌1 Nm Screw terminal |
Lifetime | > 40,000 h |
Rated current | under laboratory conditions |
Conditional short-circuit current | ‌ 1,000 A |
Specifications | EN 60947-5-1 |
---|
Colour (insert) | White |
---|---|
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
Fire protection on railway vehicles | EN 45545-2 (2020-08) |
Requirement set with Hazard Levels | R22 (HL 1-3) |
R23 (HL 1-3) |
Packaging size | 20 |
---|---|
Country of origin | Germany |
European customs tariff number | 85318070 |
GTIN | 5713140450349 |
ETIM | EC000204 |
Previous
Next