Charging cable Mode3 Typ2 20A 3ph 2,5m
Article No.: 08 91 409 0114 A0
Image is for illustration purposes only. Please refer to product description.
Charging cable Mode3 Typ2 20A 3ph 2,5m
Article No.: 08 91 409 0114 A0
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Connector 1 | Type 2 |
---|---|
Female (Vehicle side) | |
Connector 2 | Type 2 |
Male (infrastructure side) | |
Specification | Straight cable |
Element | Charging cable |
Charging mode | Mode 3 |
Contact configuration | Signal: CP, PP |
---|---|
Power: L1, L2, L3, N, PE | |
Cable length | 2.5 m |
Core structure | 5x 2.5 mm² + 0.5 mm² |
Details | Also available with customer specific logo on request. |
Termination method | Crimp termination |
not seperable | |
Number of contacts | 7 |
Number of signal contacts | 2 |
Number of power contacts | 5 |
Number of phases | 3 |
Air pressure | ≥540 hPa ≈ 5000 m |
---|---|
Degree of protection acc. to IEC 60529 | IP44 mated condition |
Ambient temperature | -30 ... +50 °C in operation |
-40 ... +80 °C storage/transport | |
Rated current (signal) | 2 A |
Rated voltage (signal) | 30 V |
Mating cycles | ≥ 10,000 |
Minimum bending radius | 9x Cable diameter (repeated bending) |
Rated current (power) | 20 A |
Rated voltage (power) | 480 V |
Conductor resistance @ 20 °C | ≤7.98 Ω/km @ 2.5 mm² |
≤39 Ω/km @ 0.5 mm² | |
Type of current | AC |
Charging power | ‌ 11 kW |
Coding resistance | ‌680 Ω between PE and PP |
Cable diameter | 12.8 mm ± 0.4 mm |
Insertion force | < 100 N |
Withdrawal force | < 100 N |
Specifications | IEC 62196-2 |
---|---|
IEC 62893 | |
Approvals | CE |
Material (cover) | Thermoplastic polyurethane (TPU) |
---|---|
Colour (cable) | Black |
Material (cable) | Thermoplastic polyurethane (TPU) |
Material (hood/housing) | Polyamide (PA) |
Colour (hood/housing) | Black |
Material flammability class acc. to UL 94 | V-0 |
Material (contacts) | Copper alloy |
Surface (contacts) | Silver plated |
Colour (insert) | Black |
Material (insert) | Polyamide (PA) |
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
eCl@ss | 27144705 Charging cable E-Mobility |
---|---|
Net weight | 2 g |
Packaging size | 1 |
Country of origin | Romania |
European customs tariff number | 85444290 |
GTIN | 5713140162594 |
ETIM | EC002897 |
Previous
Next