Calotte transparent

Article No.: 09 45 453 1609


New
NewCalotte

Calotte transparent

Article No.: 09 45 453 1609

to see prices and availability.
0

Properties Overview

Calotte Transparent Diameter of the mounting hole: 22.3 mm

Product Details


Type of accessory Calotte
Series har-light
Category Operator interfaces
Diameter of the mounting hole 22.3 mm
Colour (accessories) Transparent
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140449466
ETIM EC001072
Previous
Next