Cable lug DIN 46235 - 70mm²

Article No.: 09 11 000 8115


Cable shoe

Cable lug DIN 46235 - 70mm²

Article No.: 09 11 000 8115

to see prices and availability.

0

Properties Overview

Cable shoe 70 mm² Metal

Product Details


Category Accessories
Type of accessory Cable shoe
Details use with 09 40 134 0601
Conductor cross-section 70 mm²
Material (accessories) Metal
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
Packaging size 10
Net weight 1 g
Country of origin Germany
European customs tariff number 85369010
GTIN 5713140192508
ETIM EC002939
eCl@ss 27440392 Connector (accessories)
Previous
Next