Cable gland M20x1,5 / D.8mm
Article No.: 19 00 000 5020
Image is for illustration purposes only. Please refer to product description.
Cable gland M20x1,5 / D.8mm
Article No.: 19 00 000 5020
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Description of the accessory | With slotted seal |
Series | preLinkĀ® |
Category | Accessories |
Size | M20 |
---|---|
Cable diameter | 7.2 ... 8 mm |
Surface (accessories) | Nickel plated |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Material (accessories) | Zinc die-cast |
eCl@ss | 27440292 Connector component (accessories) |
---|---|
Net weight | 31.84 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140123595 |
ETIM | EC002943 |
Previous
Next