Cable Sealing EMC M25 x 1,5 Han Q8/0

Article No.: 19 62 000 5058


Cable gland

Cable Sealing EMC M25 x 1,5 Han Q8/0

Article No.: 19 62 000 5058

to see prices and availability.
0

Properties Overview

Cable gland EMC version, for hoods Clamping range: 14 ... 17 mm

Product Details


Series of hoods/housings Han-Compact®
Type of accessory Cable gland
Description of the accessory EMC version
for hoods
Category Accessories
Clamping range 14 ... 17 mm
Size M25
Shielding diameter 9 ... 13 mm
Wrench size 28
Material (cable glands) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
eCl@ss 27140807 Additional components cable gland
Net weight 20 g
Packaging size 10
Country of origin Germany
European customs tariff number 84849000
GTIN 5713140132160
ETIM EC003608
Previous
Next