Cable Gland M25 9-17 mm Stainless Steel

Article No.: 19 44 000 5083


Cable gland

Cable Gland M25 9-17 mm Stainless Steel

Article No.: 19 44 000 5083

to see prices and availability.
0

Properties Overview

Cable gland M25 Clamping range: 9 ... 17 mm Material (cable glands): Stainless steel Material (clamping ring): Polyamide (PA)

Product Details


Series of hoods/housings Han-INOX®
Type of accessory Cable gland
Category Accessories
Clamping range 9 ... 17 mm
Size M25
Material (cable glands) Stainless steel
Material (clamping ring) Polyamide (PA)
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Nickel
eCl@ss 27140801 Screwed cable gland (electrical)
Net weight 56 g
Packaging size 10
Country of origin Germany
European customs tariff number 73072910
GTIN 5713140193185
ETIM EC000441
Previous
Next