CRIMPING TOOL FOR POF
Article No.: 20 99 000 1033
Image is for illustration purposes only. Please refer to product description.
CRIMPING TOOL FOR POF
Article No.: 20 99 000 1033
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of tool | Hand crimping tool |
---|---|
Description of the tool | for FO connector (plastic fibre) |
SC, F-SMA F-ST | |
Category | Tools |
Details | for crimping of the strain relief |
---|
Wrench size | 3 |
---|---|
4.95 | |
6.5 |
eCl@ss | 21043811 Crimping pliers |
---|---|
Net weight | 655 g |
Packaging size | 1 |
Country of origin | Germany |
European customs tariff number | 82032000 |
GTIN | 5713140136076 |
ETIM | EC000168 |
Previous
Next