Button cap blue

Article No.: 09 45 453 1600


New
NewButton cap

Button cap blue

Article No.: 09 45 453 1600

to see prices and availability.
0

Properties Overview

Button cap Flat assembly Blue Diameter of the mounting hole: 22.3 mm

Product Details


Type of accessory Button cap
Description of the accessory Flat assembly
Series har-button
Category Operator interfaces
Diameter of the mounting hole 22.3 mm
Colour (accessories) Blue
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Not contained
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
Packaging size 10
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140449282
5713140449299
ETIM EC002040
Previous
Next