B23 Print receptacle female PCB
Article No.: 21 94 339 2900
![B23 Print receptacle female PCB](https://b2b.harting.com/files/epim/daten/Archiv/Image/2024/4/16/21943392900/21943392900_L.jpg)
Image is for illustration purposes only. Please refer to product description.
B23 Print receptacle female PCB
Article No.: 21 94 339 2900
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Specification | Application B according to IEC 61076-2-118 |
---|---|
Element | PCB connector |
Series | Circular connectors B23 |
Category | Connectors |
Features | Date: Male contacts with solder termination |
Power: Female contacts with solder termination |
Size | B23 |
---|---|
Locking type | Bayonet locking |
Termination method | Wave soldering termination |
Solder termination | |
Gender | Male |
Female | |
Number of contacts | 9 |
Details | Connection / disconnection under load and / or voltage not permitted. |
Connector shall not be live when disconnected. | |
Installation by skilled persons only. | |
Number of data contacts | 4 |
Number of power contacts | 4 |
Number of special contacts | 1 |
Specification of special contacts | PE contact |
Shielding | Shielded |
Limiting temperature | -30 ... +85 °C |
---|---|
Degree of protection acc. to IEC 60529 | IP65 / IP67 locked condition |
Pollution degree | 2 |
Mating cycles | ≥ 100 |
Rated current (data) | 4 A |
Rated voltage (data) | 50 V |
Rated impulse voltage (data) | 0.8 kV |
Rated current (power) | 26 A |
Rated voltage (power) | 50 V |
Rated impulse voltage (power) | 1.5 kV |
Rated current acc. to UL (Power) | 26 A |
Rated current acc. to CSA (Power) | 26 A |
Rated voltage acc. to UL (Power) | 50 V |
Rated voltage acc. to CSA (Power) | 50 V |
Specifications | IEC 61076-2-118 |
---|---|
UL / CSA |
Material (hood/housing) | Zinc alloy |
---|---|
Surface (hood/housing) | Nickel plated |
Material (seal) | NBR |
Colour (seal) | Black |
Material (contacts) | Copper alloy |
Surface (contacts) | Au over Ni |
Material flammability class acc. to UL 94 | V-0 |
Material (insert) | Polyamide (PA) |
RoHS | compliant |
ELV status | compliant |
China RoHS | e |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Not contained |
California Proposition 65 substances | Not contained |
eCl@ss | 27440110 Circular connector, mounting (PCB) |
---|---|
Net weight | 62.59 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 85366990 |
GTIN | 5713140494602 |
Previous
Next