Adapter module w/o D-Sub, female -2cable

Article No.: 09 14 000 9933


Configurable
ConfigurableAdapter module

Adapter module w/o D-Sub, female -2cable

Article No.: 09 14 000 9933

to see prices and availability.
0

Properties Overview

Adapter module Single module for D-Sub 1 (9 poles) Female Polycarbonate (PC), Zinc die-cast RAL 7032 (pebble grey)

Product Details


Type of module Adapter module
Description of the module for D-Sub 1 (9 poles)
Series Han-ModularĀ®
Category Modules
Size of the module Single module
Gender Female
Details for two cables
Limiting temperature -40 ... +125 Ā°C
Mating cycles ā‰„ 500
Insulation resistance >1010 Ī©
Specifications IEC 60664-1
IEC 61984
Approvals DNV GL
Material flammability class acc. to UL 94 V-0
Colour (insert) RAL 7032 (pebble grey)
Material (insert) Polycarbonate (PC)
Zinc die-cast
RoHS compliant
ELV status compliant
China RoHS e
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Not contained
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Fire protection on railway vehicles EN 45545-2 (2020-08)
Requirement set with Hazard Levels R22 (HL 1-3)
R23 (HL 1-3)
eCl@ss 27440218 Module for industrial connectors (data)
Net weight 25 g
Packaging size 1
Country of origin Germany
European customs tariff number 85389099
GTIN 5713140018686
ETIM EC000438
Previous
Next