Acces. Special Cable Clamp EMC M20
Article No.: 19 62 000 5084
![Acces. Special Cable Clamp EMC M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/1/19_62_000_50XX_RGB01/19_62_000_50XX_RGB01_L.jpg)
Image is for illustration purposes only. Please refer to product description.
![Acces. Special Cable Clamp EMC M20](/assets/images/3d-gallery-thumbnail.png)
![Acces. Special Cable Clamp EMC M20](https://b2b.harting.com/files/epim/daten/Archiv/Image/2023/3/1/19_62_000_50XX_RGB01/19_62_000_50XX_RGB01_S.jpg)
Acces. Special Cable Clamp EMC M20
Article No.: 19 62 000 5084
to see prices and availability.
0
to see prices and availability.
0
Properties Overview
Product Details
Type of accessory | Cable gland |
---|---|
Description of the accessory | EMC version |
Category | Accessories |
Clamping range | 9 ... 13 mm |
---|---|
Size | M20 |
Shielding diameter | 6.5 ... 10.5 mm |
Width across corners | 24.4 mm |
Limiting temperature | -40 ... +130 °C |
Degree of protection acc. to IEC 60529 | IP68 |
Wrench size | 22 |
Material (cable glands) | Metal |
---|---|
RoHS | compliant with exemption |
RoHS exemptions | 6(c): Copper alloy containing up to 4 % lead by weight |
ELV status | compliant with exemption |
China RoHS | 50 |
REACH Annex XVII substances | Not contained |
REACH ANNEX XIV substances | Not contained |
REACH SVHC substances | Yes |
REACH SVHC substances | Lead |
ECHA SCIP number | 6fb545c1-f438-46c2-b07a-8552e7e5a3d7 |
California Proposition 65 substances | Yes |
California Proposition 65 substances | Lead |
Nickel | |
Naphthalene |
eCl@ss | 27140803 Cable gland EMC (electrical installation) |
---|---|
Net weight | 33.08 g |
Packaging size | 10 |
Country of origin | Germany |
European customs tariff number | 84849000 |
GTIN | 5713140132207 |
ETIM | EC000441 |
Previous
Next