Acces. Special Cable Clamp EMC M20

Article No.: 19 62 000 5080


Cable gland

Acces. Special Cable Clamp EMC M20

Article No.: 19 62 000 5080

to see prices and availability.
0

Properties Overview

Cable gland EMC version M20 Clamping range: 6.5 ... 9.5 mm Shielding diameter: 3.5 ... 8.5 mm Material (cable glands): Metal IP68 Wrench size: 22

Product Details


Type of accessory Cable gland
Description of the accessory EMC version
Category Accessories
Clamping range 6.5 ... 9.5 mm
Size M20
Shielding diameter 3.5 ... 8.5 mm
Width across corners 24.4 mm
Limiting temperature -40 ... +130 Â°C
Degree of protection acc. to IEC 60529 IP68
Wrench size 22
Material (cable glands) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
ECHA SCIP number 6fb545c1-f438-46c2-b07a-8552e7e5a3d7
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
Naphthalene
eCl@ss 27140803 Cable gland EMC (electrical installation)
Net weight 34.2 g
Packaging size 10
Country of origin Germany
European customs tariff number 84849000
GTIN 5713140132177
ETIM EC000441
Previous
Next