Acces. Metal Multiple Cable Seal Pg 36

Article No.: 09 00 000 5018


Cable gland

Acces. Metal Multiple Cable Seal Pg 36

Article No.: 09 00 000 5018

to see prices and availability.
0

Properties Overview

Cable gland With cutting seal Clamping range: 23 ... 34 mm

Product Details


Type of accessory Cable gland
Description of the accessory With cutting seal
Category Accessories
Clamping range 23 ... 34 mm
Size Pg 36
Degree of protection acc. to IEC 60529 IP65
Wrench size 47
Material (cable glands) Metal
RoHS compliant with exemption
RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
ELV status compliant with exemption
China RoHS 50
REACH Annex XVII substances Not contained
REACH ANNEX XIV substances Not contained
REACH SVHC substances Yes
REACH SVHC substances Lead
California Proposition 65 substances Yes
California Proposition 65 substances Lead
Nickel
eCl@ss 27140807 Additional components cable gland
Net weight 60.2 g
Packaging size 1
Country of origin Germany
European customs tariff number 84849000
GTIN 5713140001206
ETIM EC003608
Previous
Next